産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
524352171 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 21 Circuits, Gold Plating | Slider | 21 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 285.506/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352172 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 21 Circuits, Tin-Bismuth Plating | No | Slider | 21 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 286.000/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352271 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 22 Circuits, Gold Plating | Slider | 22 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 299.092/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352272 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 22 Circuits, Tin-Bismuth Plating | No | Slider | 22 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 295.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352371 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 23 Circuits, Gold Plating | No | Slider | 23 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 310.858/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
524352372 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 23 Circuits, Tin-Bismuth Plating | No | Slider | 23 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 305.800/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352471 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 24 Circuits, Gold Plating | Slider | 24 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 322.724/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352472 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 24 Circuits, Tin-Bismuth Plating | No | Slider | 24 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 315.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352571 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 25 Circuits, Gold Plating | Slider | 25 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 337.780/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352572 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 25 Circuits, Tin-Bismuth Plating | No | Slider | 25 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 325.800/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352671 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 26 Circuits, Gold Plating | Slider | 26 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 346.246/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352672 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 26 Circuits, Tin-Bismuth Plating | No | Slider | 26 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 335.700/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352771 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 27 Circuits, Gold Plating | Slider | 27 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 358.012/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352772 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 27 Circuits, Tin-Bismuth Plating | No | Slider | 27 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 345.600/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352871 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 28 Circuits, Gold Plating | Slider | 28 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 369.868/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524352872 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 28 Circuits, Tin-Bismuth Plating | No | Slider | 28 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 355.700/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524352971 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 29 Circuits, Gold Plating | No | Slider | 29 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 381.634/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
524352972 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 29 Circuits, Tin-Bismuth Plating | No | Slider | 29 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 365.600/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
524353071 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 30 Circuits, Gold Plating | Slider | 30 | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 391.930/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
524353072 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 30 Circuits, Tin-Bismuth Plating | No | Slider | 30 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 375.500/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |