産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5031750200 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 2 Circuits, Natural | 2 | 2 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 324.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750210 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 2 Circuits, Natural | 2 | 2 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 324.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750300 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 3 Circuits, Natural | 3 | 3 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 375.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750310 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 3 Circuits, Natural | No | 3 | 3 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 375.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5031750400 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 4 Circuits, Natural | 4 | 4 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 438.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750410 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 4 Circuits, Natural | 4 | 4 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 438.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750500 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 5 Circuits, Natural | 5 | 5 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 509.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750510 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 5 Circuits, Natural | No | 5 | 5 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 509.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5031750600 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 6 Circuits, Natural | 6 | 6 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 592.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750610 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 6 Circuits, Natural | 6 | 6 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 592.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750700 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 7 Circuits, Natural | 7 | 7 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 663.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750710 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 7 Circuits, Natural | No | 7 | 7 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 663.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5031750800 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 8 Circuits, Natural | 8 | 8 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 736.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750810 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 8 Circuits, Natural | No | 8 | 8 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 736.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5031750900 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 9 Circuits, Natural | 9 | 9 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 787.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031750910 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 9 Circuits, Natural | No | 9 | 9 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 787.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5031751000 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 10 Circuits, Natural | 10 | 10 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 850.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751010 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 10 Circuits, Natural | 10 | 10 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 850.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751100 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 11 Circuits, Natural | 11 | 11 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 931.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751110 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 11 Circuits, Natural | 11 | 11 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 931.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751200 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 12 Circuits, Natural | 12 | 12 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 1014.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751210 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 12 Circuits, Natural | 12 | 12 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 1014.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751300 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 13 Circuits, Natural | 13 | 13 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 1095.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5031751310 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, without Peg, 13 Circuits, Natural | No | 13 | 13 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 1095.001/mg | 1 | Right Angle | Tray | No | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5031751400 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Right-Angle, Tin Plating, Positive Lock, with Peg, 14 Circuits, Natural | 14 | 14 | Beige | 30 | No | Yes | None | Yes | Copper Alloy | Tin | Tin | 1188.001/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.40mm | 1.50mm | 1.50mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |