産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
480250002 | Modular Jack, Right-Angle, 10/100, with Integrated Magnetic and LED, 8/8, Tail Length 2.80mm for IR Reflow, Lead-Free | No | N/A | Black | 750 | 94V-0 | Yes | 13.30mm | Yes | LEDs | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 7.000/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.60mm | 1.02mm | 1.27mm | 1x1 | 8/8 | -40° to +70°C | Through Hole | No | N/A |
480250091 | Modular Jack, Right-Angle, 10/100, with Integrated Magnetic and LED, 8/8, Tail Length 3.18mm for IR Reflow, Lead-Free | No | N/A | Black | 750 | 94V-0 | Yes | 13.30mm | Yes | LEDs | Brass, Phosphor Bronze | Gold | Tin | Nylon | 6.669/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.60mm | 1.02mm | 1.27mm | 1x1 | 8/8 | -40° to +70°C | Through Hole | No | N/A |
480251090 | Modular Jack, Right-Angle, 10/100, with Integrated Magnetic and LED, 8/8, Lead-Free | No | N/A | Black | 750 | 94V-0 | Yes | 13.30mm | Yes | LEDs | Brass, Phosphor Bronze | Gold | Tin | Nylon | 7.560/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.60mm | 1.02mm | 1.27mm | 1x1 | 8/8 | -40° to +70°C | Through Hole | No | N/A |
480251091 | Modular Jack, Right-Angle, 10/100, with Integrated Magnetic and LED, 8/8, without EMI Fingers, Lead-Free | No | N/A | Black | 750 | 94V-0 | Yes | 13.30mm | Yes | LEDs | Brass, Phosphor Bronze | Gold | Tin | Nylon | 6.450/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.60mm | 1.02mm | 1.27mm | 1x1 | 8/8 | -40° to +70°C | Through Hole | No | N/A |
480251190 | Modular Jack, Right-Angle, 10/100, with Integrated Magnetic and LED, 8/8, Lead-Free | No | N/A | Black | 750 | 94V-0 | Yes | 13.30mm | Yes | LEDs | Brass, Phosphor Bronze | Gold | Tin | Nylon | 7.300/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.60mm | 1.02mm | 1.27mm | 1x1 | 8/8 | -40° to +70°C | Through Hole | No | N/A |