産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
477256010 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option A, Black Housing, Blue Gasket | 12 | Black | Plug | No | Yes | Yes | PBT | 15.500/g | 2 | Tray | Yes | 3.50mm | A | Yes | No | -40° to +125°C | ||
477256030 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option C, Dark Gray Housing, Blue Gasket | 12 | Gray (Dark) | Plug | No | Yes | Yes | PBT | 15.500/g | 2 | Tray | Yes | 3.50mm | C | Yes | No | -40° to +125°C | ||
477256040 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option D, Stone Gray Housing, Blue Gasket | 12 | Stone Gray | Plug | No | Yes | Yes | PBT | 15.500/g | 2 | Tray | Yes | 3.50mm | D | Yes | No | -40° to +125°C | ||
477259010 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option A, UL 94V-0, Black Housing, Blue Gasket | No | 12 | Black | 94V-0 | Plug | No | Yes | Yes | Nylon | 18.000/g | 2 | Tray | Yes | 3.50mm | A | Yes | No | -40° to +125°C |
477259020 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option B, UL 94V-0, Light Gray Housing, Blue Gasket | 12 | Gray (Light) | 94V-0 | Plug | No | Yes | Yes | Nylon | 18.000/g | 2 | Tray | Yes | 3.50mm | B | Yes | No | -40° to +125°C | |
477259030 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option C, UL 94V-0, Dark Gray Housing, Blue Gasket | 12 | Gray (Dark) | 94V-0 | Plug | No | Yes | Yes | Nylon | 18.000/g | 2 | Tray | Yes | 3.50mm | C | Yes | No | -40° to +125°C | |
477259040 | MX150 Panel Mount Male Connector Assembly, Dual Row, 12 Circuits, Keying Option D, UL 94V-0, Stone Gray Housing, Blue Gasket | No | 12 | Stone Gray | 94V-0 | Plug | No | Yes | Yes | Nylon | 18.000/g | 2 | Tray | Yes | 3.50mm | D | Yes | No | -40° to +125°C |