産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
470184001 | 1.27mm Pitch Serial ATA Host Receptacle, Mating Height 5.15mm, 0.76µm Gold (Au) Plating, Light Tin Solder Area, Surface Mount, Right-Angle, Top Mount Type, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 500 | 94V-0 | No | Yes | None | Copper Alloy | Gold | Tin | 1.750/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.032µm | Yes | Yes | -35° to +85°C | Surface Mount |
470184002 | 1.27mm Pitch Serial ATA Host Receptacle, Mating Height 5.15mm, 0.38µm Gold (Au) Plating, Light Tin Solder Area, Surface Mount, Right-Angle, Top Mount Type, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 500 | 94V-0 | No | Yes | None | Copper Alloy | Gold | Tin | 1.750/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.381µm | 2.032µm | Yes | Yes | -35° to +85°C | Surface Mount |