産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
460121141 | Mini-Fit Plus Crimp Terminal, 20-18 AWG, Reel, Tin (Sn) Plating | 100 | Male | Copper Alloy | Tin | Tin | 0.145/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.65-2.95mm | 18, 20 | N/A | |
460121142 | Mini-Fit Plus Crimp Terminal, 20-18 AWG, Bag, Tin (Sn) Plating | 100 | Male | Copper Alloy | Tin | Tin | 0.145/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.65-2.95mm | 18, 20 | N/A | |
460121241 | Mini-Fit Plus Crimp Terminal, 20-18 AWG, Reel, 0.76µm Selective Gold (Au) Plating | No | 250 | Male | Copper Alloy | Gold | Tin | 0.144/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.65-2.95mm | 18, 20 | N/A |
460121242 | Mini-Fit Plus Crimp Terminal, 20-18 AWG, Bag, 0.76µm Selective Gold (Au) Plating | 250 | Male | Copper Alloy | Gold | Tin | 0.144/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.65-2.95mm | 18, 20 | N/A | |
460123141 | Mini-Fit Plus Crimp Terminal, 16 AWG, Reel, Tin (Sn) Plating | 100 | Male | Copper Alloy | Tin | Tin | 182.000/mg | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.15mm | 16 | N/A | |
460123142 | Mini-Fit Plus Crimp Terminal, 16 AWG, Bag, Tin (Sn) Plating | 100 | Male | Copper Alloy | Tin | Tin | 0.145/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.15mm | 16 | N/A | |
460123151 | Mini-Fit Plus Grounding Crimp Terminal, 16 AWG, Reel, Tin (Sn) Plating | 100 | Male | Copper Alloy | Tin | Tin | 214.300/mg | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.15mm | 16 | N/A | |
460123241 | Mini-Fit Plus Crimp Terminal, 16 AWG, Reel, 0.76µm Selective Gold (Au) Plating | No | 250 | Male | Copper Alloy | Gold | Tin | 0.144/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.80-3.15mm | 16 | N/A |
460123242 | Mini-Fit Plus Crimp Terminal, 16 AWG, Bag, 0.76µm Selective Gold (Au) Plating | 250 | Male | Copper Alloy | Gold | Tin | 0.144/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.80-3.15mm | 16 | N/A | |
460123251 | Mini-Fit Plus Grounding Crimp Terminal, 16 AWG, Reel, 0.76µm Selective Gold (Au) Plating | 250 | Male | Copper Alloy | Gold | Tin | 0.151/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.80-3.15mm | 16 | N/A |