産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
459701615 | 1.27mm Pitch, SEARAY Plug, 100 Circuits, 5.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 100 | 100 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.445/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 5.00mm |
459702115 | 1.27mm Pitch, SEARAY Plug, 200 Circuits, 2.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 200 | 200 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.727/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |
459702715 | 1.27mm Pitch, SEARAY Plug, 200 Circuits, 7.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 200 | 200 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 5.004/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm |
459703115 | 1.27mm Pitch, SEARAY Plug, 300 Circuits, 2.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | 300 | 300 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.926/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
459703185 | 1.27mm Pitch, SEARAY Plug, 240 Circuits, 2.00mm Unmated Height, 8 Rows, with Pegs, Solder Charge Lead-Free | No | No | 240 | 240 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.163/g | 8 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |
459703385 | 1.27mm Pitch, SEARAY Plug, 240 Circuits, 3.50mm Unmated Height, 8 Rows, with Pegs, Solder Charge Lead-Free | No | No | 240 | 240 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.044/g | 8 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |
459703615 | 1.27mm Pitch, SEARAY Plug, 300 Circuits, 5.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 300 | 300 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 6.104/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 5.00mm |
459703715 | 1.27mm Pitch, SEARAY Plug, 300 Circuits, 7.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 300 | 300 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 7.134/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm |
459704115 | 1.27mm Pitch, SEARAY Plug, 400 Circuits, 2.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 400 | 400 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 5.125/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |
459704185 | 1.27mm Pitch, SEARAY Plug, 320 Circuits, 2.00mm Unmated Height, 8 Rows, with Pegs, Solder Charge Lead-Free | No | No | 320 | 320 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 4.130/g | 8 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |
459704305 | 1.27mm Pitch, SEARAY Plug, 400 Circuits, 3.50mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free, with Voids, per VITA-57 | No | No | 400 | 400 | Black | 100 | No | 94V-0 | No | No | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.702/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |
459704311 | 1.27mm Pitch, SEARAY Plug, 400 Circuits, 3.50mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 400 | 400 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 5.622/g | 10 | Vertical | Tray | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |
459704315 | 1.27mm Pitch, SEARAY Plug, 400 Circuits, 3.50mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 400 | 400 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 4.924/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |
459704385 | 1.27mm Pitch, SEARAY Plug, 320 Circuits, 3.50mm Unmated Height, 8 Rows, with Pegs, Solder Charge Lead-Free | No | No | 320 | 320 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 4.529/g | 8 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |
459704715 | 1.27mm Pitch, SEARAY Plug, 400 Circuits, 7.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 400 | 400 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 9.264/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm |
459705115 | 1.27mm Pitch, SEARAY Plug, 500 Circuits, 2.00mm Unmated Height, 10 Rows, with Pegs, Solder Charge Lead-Free | No | No | 500 | 500 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 6.324/g | 10 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |
459705185 | 1.27mm Pitch, SEARAY Plug, 400 Circuits, 2.00mm Unmated Height, 8 Rows, with Pegs, Solder Charge Lead-Free | No | No | 400 | 400 | Black | 100 | No | 94V-0 | No | Yes | Yes | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 5.096/g | 8 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |