産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
451410301 | MultiCat-to-MultiCat High-Power Off-the-Shelf (OTS) Cable Assembly, Female, Single Row, 300.00mm Length, 8 AWG, 3 Circuits, Key A, Black | No | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold over Nickel Phosphorus | Gold | PEI | 111.000/g | 1 | No | Bag | 7.40mm | 0.100µm | 0.200µm | No | Crimp or Compression | UL 10669 | 8 |
451410310 | MultiCat-to-MultiCat High-Power Off-the-Shelf (OTS) Cable Assembly, Female, Single Row, 1.0m Length, 8 AWG, 3 Circuits, Key A, Black | No | 1.0m | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold over Nickel Phosphorus | Gold | PEI | 333.500/g | 1 | No | Bag | 7.40mm | 0.100µm | 0.200µm | No | Crimp or Compression | UL 10669 | 8 |
451410401 | MultiCat-to-MultiCat High-Power Off-the-Shelf (OTS) Cable Assembly, Female, Single Row, 300.00mm Length, 8 AWG, 4 Circuits, Key A, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold over Nickel Phosphorus | Gold | PEI | 155.300/g | 1 | No | Bag | 7.40mm | 0.100µm | 0.200µm | No | Crimp or Compression | UL 10669 | 8 |
451410410 | MultiCat-to-MultiCat High-Power Off-the-Shelf (OTS) Cable Assembly, Female, Single Row, 1.0m Length, 8 AWG, 4 Circuits, Key A, Black | No | 1.0m | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold over Nickel Phosphorus | Gold | PEI | 443.700/g | 1 | No | Bag | 7.40mm | 0.100µm | 0.200µm | No | Crimp or Compression | UL 10669 | 8 |