産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445160003 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row, Panel Mount, Slide-and-Lock, Nylon 6/6, UL 94V-0, 6 Circuits | No | 6 | Black | 94V-0 | Receptacle | No | None | Nylon Alloy | 3.419/g | 2 | Tray | Yes | 4.20mm | Yes | No | -40° to +105°C |
445160009 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row, Panel Mount, Slide-and-Lock, Nylon 6/6, UL 94V-0, 18 Circuits | 18 | Black | 94V-0 | Receptacle | No | None | Nylon Alloy | 6.888/g | 2 | Tray | Yes | 4.20mm | Yes | No | -40° to +105°C | |
445160012 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row, Panel Mount, Slide-and-Lock, PBT Polyester, UL 94V-0, 24 Circuits | 24 | Black | 94V-0 | Receptacle | No | None | Polyester | 9.300/g | 2 | Tray | Yes | 4.20mm | Yes | No | -40° to +105°C | |
445160013 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row, Panel Mount, Slide-and-Lock, PBT Polyester, UL 94V-0, 36 Circuits | No | 36 | Black | 94V-0 | Receptacle | No | None | Polyester | 9.338/g | 2 | Tray | Yes | 4.20mm | Yes | No | -40° to +105°C |