産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
444320401 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 4 Circuits, Tin (Sn) Plating, Kinked Tails | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | Nylon | 1.248/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320402 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Kinked Tails | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 1.248/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320403 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 4 Circuits, 0.76µm Gold (Au) Selective Plating, Kinked Tails | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 1.248/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320412 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 4 Circuits, 0.76µm Gold (Au) Selective Plating, Straight Tails | No | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Gold | Matte Tin | High Temperature Thermoplastic | 1.202/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444320601 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 6 Circuits, Tin (Sn) Plating, Kinked Tails | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | Nylon | 1.512/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320602 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Kinked Tails | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 1.512/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320603 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 6 Circuits, 0.76µm Gold (Au) Selective Plating, Kinked Tails | No | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 1.512/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444320610 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 6 Circuits, Tin (Sn) Plating, Straight Tails | No | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 1.458/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 5.080µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444320611 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Straight Tails | No | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Gold | Matte Tin | High Temperature Thermoplastic | 1.458/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444320801 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 8 Circuits, Tin (Sn) Plating, Kinked Tails | No | 8 | 8 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | Nylon | 1.766/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320802 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Kinked Tails | No | 8 | 8 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 1.766/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320803 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 8 Circuits, 0.76µm Gold (Au) Selective Plating, Kinked Tails | No | 8 | 8 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 1.766/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444320810 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 8 Circuits, Tin (Sn) Plating, Straight Tails | No | No | 8 | 8 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 1.704/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 5.080µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321001 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 10 Circuits, Tin (Sn) Plating, Kinked Tails | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | Nylon | 2.020/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444321002 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Kinked Tails | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 2.020/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444321003 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 10 Circuits, 0.76µm Gold (Au) Selective Plating, Kinked Tails | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 2.020/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321010 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 10 Circuits, Tin(Sn) Plating, Straight Tails | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 1.951/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 5.080µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321012 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 10 Circuits, 0.76µm Gold (Au) Selective Plating, Straight Tails | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Gold | Matte Tin | High Temperature Thermoplastic | 1.951/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321034 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 10 Circuits, 0.76µm Gold (Au) Selective Plating, Mate-First/Break Last, Kinked Tails | No | No | 10 | 10 | Black | 30 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 1.951/g | 2 | Vertical | Tray | 2.70mm, 3.90mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444321201 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 12 Circuits, Tin (Sn) Plating, Kinked Tails | No | 12 | 12 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | Nylon | 2.284/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444321202 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Kinked Tails | No | 12 | 12 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 2.284/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
444321203 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 12 Circuits, 0.76µm Gold (Au) Selective Plating, Kinked Tails | No | No | 12 | 12 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | Nylon | 2.284/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321210 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 12 Circuits, Tin (Sn) Plating, Straight Tails | No | No | 12 | 12 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 2.207/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 5.080µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321211 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Vertical, with PCB Polarizing Peg, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Straight Tails | No | No | 12 | 12 | Black | 30 | 94V-0 | No | Brass | Gold | Matte Tin | High Temperature Thermoplastic | 2.207/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 2.54mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
444321401 | Micro-Fit BMI Header, Dual Row, Vertical, with PCB Polarizing Peg, 14 Circuits, Tin (Sn) Plating, Kinked Tails | No | 14 | 14 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | Nylon | 2.538/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |