産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
436801002 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-2, 2 Circuits, Natural | No | 2 | Natural | 94V-2 | Plug | No | Yes | Yes | Nylon | 3.150/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436801003 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-2, 3 Circuits, Natural | No | 3 | Natural | 94V-2 | Plug | No | Yes | Yes | Nylon | 4.595/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436801004 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-2, 4 Circuits, Natural | No | 4 | Natural | 94V-2 | Plug | No | Yes | Yes | Nylon | 6.039/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436801005 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-2, 5 Circuits, Natural | No | 5 | Natural | 94V-2 | Plug | No | Yes | Yes | Nylon | 7.451/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436801006 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-2, 6 Circuits, Natural | No | 6 | Natural | 94V-2 | Plug | No | Yes | Yes | Nylon | 8.958/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436802002 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-0, 2 Circuits, Black, Black | No | 2 | Black | 94V-0 | Plug | No | Yes | Yes | Nylon | 3.236/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436802003 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-0, 3 Circuits, Black, Black | No | 3 | Black | 94V-0 | Plug | No | Yes | Yes | Nylon | 4.621/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436802004 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-0, 4 Circuits, Black, Black | No | 4 | Black | 94V-0 | Plug | No | Yes | Yes | Nylon | 6.105/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436802005 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-0, 5 Circuits, Black, Black | No | 5 | Black | 94V-0 | Plug | No | Yes | Yes | Nylon | 7.525/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436802006 | 7.50mm Pitch Sabre Plug Crimp Housing, UL 94V-0, 6 Circuits, Black, Black | No | 6 | Black | 94V-0 | Plug | No | Yes | Yes | Nylon | 8.851/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436803002 | 7.50mm Pitch Sabre Plug Housing, UL 94V-2, 2 Circuits, Glow-Wire Capable, Black | No | 2 | Black | 94V-2 | Plug | Yes | Yes | Yes | Nylon | 3.236/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436803003 | 7.50mm Pitch Sabre Plug Housing, UL 94V-2, 3 Circuits, Glow-Wire Capable, Black | No | 3 | Black | 94V-2 | Plug | Yes | Yes | Yes | Nylon | 4.621/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436803004 | 7.50mm Pitch Sabre Plug Housing, UL 94V-2, 4 Circuits, Glow-Wire Capable, Black | No | 4 | Black | 94V-2 | Plug | Yes | Yes | Yes | Nylon | 6.105/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436803005 | 7.50mm Pitch Sabre Plug Housing, UL 94V-2, 5 Circuits, Glow-Wire Capable, Black | No | 5 | Black | 94V-2 | Plug | Yes | Yes | Yes | Nylon | 7.525/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |
436803006 | 7.50mm Pitch Sabre Plug Housing, UL 94V-2, 6 Circuits, Glow-Wire Capable, Black | No | 6 | Black | 94V-2 | Plug | Yes | Yes | Yes | Nylon | 8.851/g | 1 | Bag | No | 7.50mm | Yes | No | -40° to +75°C |