産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26481026 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 2 Circuits, Tin (Sn) Plating | No | Yes | 2 | 2 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 0.842/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole |
26481036 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 3 Circuits, Tin (Sn) Plating | No | Yes | 3 | 3 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.263/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole |
26481046 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 4 Circuits, Tin (Sn) Plating | Yes | 4 | 4 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 1.684/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | ||||
26481056 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 5 Circuits, Tin (Sn) Plating | No | Yes | 5 | 5 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.239/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole |
26481066 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 6 Circuits, Tin (Sn) Plating | No | Yes | 6 | 6 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.526/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole |
26481076 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 7 Circuits, Tin (Sn) Plating | No | Yes | 7 | 7 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 3.081/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole |
26481086 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 8 Circuits, Tin (Sn) Plating | Yes | 8 | 8 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 3.368/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | ||||
26481096 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 9 Circuits, Tin (Sn) Plating | No | Yes | 9 | 9 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 4.191/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | |||
26481106 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 10 Circuits, Tin (Sn) Plating | Yes | 10 | 10 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 4.478/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole | |
26481116 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 11 Circuits, Tin (Sn) Plating | No | Yes | 11 | 11 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 4.765/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole |
26481126 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 12 Circuits, Tin (Sn) Plating | No | Yes | 12 | 12 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 5.052/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | |||
26481136 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 13 Circuits, Tin (Sn) Plating | No | Yes | 13 | 13 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 6.946/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | |||
26481146 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 14 Circuits, Tin (Sn) Plating | Yes | 14 | 14 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 7.233/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole | |
26481156 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 15 Circuits, Tin (Sn) Plating | Yes | 15 | 15 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 7.520/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole | |
26481166 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 16 Circuits, Tin (Sn) Plating | Yes | 16 | 16 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 7.807/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | ||||
26481176 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 17 Circuits, Tin (Sn) Plating | Yes | 17 | 17 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 8.094/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | ||||
26481186 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 18 Circuits, Tin (Sn) Plating | Yes | 18 | 18 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 8.381/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | ||||
26481206 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 20 Circuits, Tin (Sn) Plating | Yes | 20 | 20 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 8.955/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Yes | No | No | See Product Specification | Through Hole | |
26481246 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 24 Circuits, Tin (Sn) Plating | Yes | 24 | 24 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 10.103/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | ||||
26482026 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 2 Circuits, Gold (Au) Plating | No | Yes | 2 | 2 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 0.832/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.508µm | 0.508µm | No | Yes | No | No | See Product Specification | Through Hole |
26482036 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 3 Circuits, Gold (Au) Plating | No | Yes | 3 | 3 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.248/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.508µm | 0.508µm | No | Yes | No | No | See Product Specification | Through Hole |
26482046 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 4 Circuits, Gold (Au) Plating | No | Yes | 4 | 4 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.664/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.508µm | 0.508µm | No | Yes | No | No | See Product Specification | Through Hole |
26482056 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 5 Circuits, Gold (Au) Plating | No | Yes | 5 | 5 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.214/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.508µm | 0.508µm | No | Yes | No | No | See Product Specification | Through Hole |
26482066 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 6 Circuits, Gold (Au) Plating | Yes | 6 | 6 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.496/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole | |||
26482076 | KK 396 Breakaway Header, Right-Angle with Friction Lock, 7 Circuits, Gold (Au) Plating | Yes | 7 | 7 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.910/g | 1 | Right Angle | Bag | 5.38mm | No | None | 1.60mm | 3.96mm | 3.96mm | No | Yes | No | No | See Product Specification | Through Hole |