産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26481025 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 2 Circuits, Tin (Sn) Plating | Yes | 2 | 2 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 0.650/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | ||||
26481035 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 3 Circuits, Tin (Sn) Plating | No | Yes | 3 | 3 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 0.975/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole |
26481045 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 4 Circuits, Tin (Sn) Plating | No | Yes | 4 | 4 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 1.292/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481055 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 5 Circuits, Tin (Sn) Plating | No | Yes | 5 | 5 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 1.759/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481065 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 6 Circuits, Tin (Sn) Plating | No | Yes | 6 | 6 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.950/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole |
26481075 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 7 Circuits, Tin (Sn) Plating | Yes | 7 | 7 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.409/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
26481085 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 8 Circuits, Tin (Sn) Plating | No | Yes | 8 | 8 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.600/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole |
26481095 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 9 Circuits, Tin (Sn) Plating | Yes | 9 | 9 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 3.327/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
26481105 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 10 Circuits, Tin (Sn) Plating | No | Yes | 10 | 10 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 3.518/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481115 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 11 Circuits, Tin (Sn) Plating | Yes | 11 | 11 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 3.709/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | ||||
26481125 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 12 Circuits, Tin (Sn) Plating | No | Yes | 12 | 12 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 3.900/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole |
26481135 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 13 Circuits, Tin (Sn) Plating | No | Yes | 13 | 13 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 5.698/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481145 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 14 Circuits, Tin (Sn) Plating | No | Yes | 14 | 14 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 5.889/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481155 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 15 Circuits, Tin (Sn) Plating | Yes | 15 | 15 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 6.080/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | ||||
26481165 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 16 Circuits, Tin (Sn) Plating | Yes | 16 | 16 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 6.271/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
26481185 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 18 Circuits, Tin (Sn) Plating | No | Yes | 18 | 18 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 6.653/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole |
26481205 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 20 Circuits, Tin (Sn) Plating | No | Yes | 20 | 20 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 7.035/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481225 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 22 Circuits, Tin (Sn) Plating | No | Yes | 22 | 22 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 7.417/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
26481245 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 24 Circuits, Tin (Sn) Plating | Yes | 24 | 24 | Black | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 7.799/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
416710001 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 2 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 2 | 2 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Tin | Polyester | 0.642/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
416710002 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 3 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 3 | 3 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Polyester | 0.963/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.381µm | Yes | No | Partial | No | See Product Specification | Through Hole | ||
416710003 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 4 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 4 | 4 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Tin | Polyester | 1.284/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
416710004 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 5 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 5 | 5 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Polyester | 1.739/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.381µm | Yes | No | Partial | No | See Product Specification | Through Hole | |||
416710005 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 6 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 6 | 6 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Polyester | 1.926/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.381µm | Yes | No | Partial | No | See Product Specification | Through Hole | ||
416710006 | KK 396 Breakaway Header, Vertical, Square Pin, with Friction Lock, 7 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 7 | 7 | Black | 50 | 94V-0 | No | Yes | Brass | Gold | Tin | Polyester | 2.381/g | 1 | Vertical | Bag | 4.37mm | No | None | 1.60mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |