産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
399400203 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 3 Circuits | No | 3 | 3 | Black | Horizontal | 94V-0 | None | Nylon | 11.337/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400204 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 4 Circuits | No | 4 | 4 | Black | Horizontal | 94V-0 | None | Nylon | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 | |
399400205 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 5 Circuits | No | 5 | 5 | Black | Horizontal | 94V-0 | None | Nylon | 17.861/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400206 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 6 Circuits | No | 6 | 6 | Black | Horizontal | 94V-0 | None | Nylon | 19.861/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400207 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 7 Circuits | No | 7 | 7 | Black | Horizontal | 94V-0 | None | Nylon | 22.810/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400208 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 8 Circuits | No | 8 | 8 | Black | Horizontal | 94V-0 | None | Nylon | 24.840/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400209 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 9 Circuits | No | 9 | 9 | Black | Horizontal | 94V-0 | None | Nylon | 1.000/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400210 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 10 Circuits | No | 10 | 10 | Black | Horizontal | 94V-0 | None | Nylon | 29.930/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400211 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 11 Circuits | No | 11 | 11 | Black | Horizontal | 94V-0 | None | Nylon | 32.782/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400212 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 12 Circuits | No | 12 | 12 | Black | Horizontal | 94V-0 | None | Nylon | 34.822/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400213 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 13 Circuits | No | 13 | 13 | Black | Horizontal | 94V-0 | None | Nylon | 37.769/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400214 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 14 Circuits | No | 14 | 14 | Black | Horizontal | 94V-0 | None | Nylon | 39.809/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400215 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 15 Circuits | No | 15 | 15 | Black | Horizontal | 94V-0 | None | Nylon | 42.756/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400216 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 16 Circuits | No | 16 | 16 | Black | Horizontal | 94V-0 | None | Nylon | 46.252/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400217 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 17 Circuits | No | 17 | 17 | Black | Horizontal | 94V-0 | None | Nylon | 47.743/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400218 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 18 Circuits | No | 18 | 18 | Black | Horizontal | 94V-0 | None | Nylon | 49.783/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400219 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 19 Circuits | No | 19 | 19 | Black | Horizontal | 94V-0 | None | Nylon | 52.730/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400220 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 20 Circuits | No | 20 | 20 | Black | Horizontal | 94V-0 | None | Nylon | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 | |
399400221 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 21 Circuits | No | 21 | 21 | Black | Horizontal | 94V-0 | None | Nylon | 57.720/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400222 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 22 Circuits | No | 22 | 22 | Black | Horizontal | 94V-0 | None | Nylon | 59.760/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400223 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 23 Circuits | No | 23 | 23 | Black | Horizontal | 94V-0 | None | Nylon | 62.700/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400224 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 90° Wire Entry, 24 Circuits | No | 24 | 24 | Black | Horizontal | 94V-0 | None | Nylon | 64.740/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400303 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 270° Wire Entry, 3 Circuits | No | 3 | 3 | Black | Horizontal | 94V-0 | None | Nylon | 12.874/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400304 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 270° Wire Entry, 4 Circuits | No | 4 | 4 | Black | Horizontal | 94V-0 | None | Nylon | 9.068/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |
399400305 | 5.08mm Pitch Beau EuroMate Pluggable Terminal Block, Dual Level, 270° Wire Entry, 5 Circuits | No | 5 | 5 | Black | Horizontal | 94V-0 | None | Nylon | 17.861/g | 2 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | 130°C | Screw or Lug | 12, 14, 16, 18, 20, 22 | 0.50-2.50 |