産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395430002 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 2 Circuits | 2 | 2 | Black | Horizontal | None | 1.780/g | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430003 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 3 Circuits | 3 | 3 | Black | Horizontal | None | 3.750/g | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430004 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 4 Circuits | No | 4 | 4 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430005 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 5 Circuits | 5 | 5 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | ||
395430006 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 6 Circuits | 6 | 6 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | ||
395430007 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 7 Circuits | 7 | 7 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | ||
395430008 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 8 Circuits | 8 | 8 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | ||
395430009 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 9 Circuits | No | 9 | 9 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430010 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 10 Circuits | No | 10 | 10 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430011 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 11 Circuits | No | 11 | 11 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430012 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 12 Circuits | 12 | 12 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | ||
395430013 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 13 Circuits | No | 13 | 13 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430014 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 14 Circuits | No | 14 | 14 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430015 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 15 Circuits | No | 15 | 15 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430016 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 16 Circuits | No | 16 | 16 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430017 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 17 Circuits | No | 17 | 17 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430018 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 18 Circuits | No | 18 | 18 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430019 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 19 Circuits | No | 19 | 19 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430020 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 20 Circuits | No | 20 | 20 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430021 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 21 Circuits | No | 21 | 21 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430022 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 22 Circuits | No | 22 | 22 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430023 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 23 Circuits | No | 23 | 23 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430024 | 5.00mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 24 Circuits | No | 24 | 24 | Black | Horizontal | None | 1 | Vertical | No | 3.60mm | 2.50mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | |
395430202 | 5.00mm Pitch Eurostyle 45° Wire Entry Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 2 Circuits | 2 | 2 | Black | 45° Angle | None | 1 | 45° Angle | No | 3.00mm | 2.00mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 | ||
395430203 | 5.00mm Pitch Eurostyle 45° Wire Entry Fixed Mount PCB Terminal Block, with Screw Pressure Clamp, 3 Circuits | No | 3 | 3 | Black | 45° Angle | None | 1 | 45° Angle | No | 3.00mm | 2.00mm | 5.00mm | 5.00mm | N/A | No | -40° to +105°C | 14, 16, 18, 20, 22, 24 | 0.20-2.08 |