産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395340002 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 2 Circuits | 2 | 2 | Black | Vertical | Yes | 4.180/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340003 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 3 Circuits | 3 | 3 | Black | Vertical | Yes | 0.228/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340004 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 4 Circuits | 4 | 4 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395340005 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 5 Circuits | No | 5 | 5 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340006 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 6 Circuits | 6 | 6 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395340007 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 7 Circuits | No | 7 | 7 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340008 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 8 Circuits | No | 8 | 8 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340009 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 9 Circuits | No | 9 | 9 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340010 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 10 Circuits | No | 10 | 10 | Black | Vertical | Yes | 188.000/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395340011 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 11 Circuits | No | 11 | 11 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340012 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 12 Circuits | No | 12 | 12 | Black | Vertical | Yes | 199.000/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395340013 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 13 Circuits | No | 13 | 13 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340014 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 14 Circuits | No | 14 | 14 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340015 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 15 Circuits | No | 15 | 15 | Black | Vertical | Yes | 355.000/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395340016 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 16 Circuits | No | 16 | 16 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340017 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 17 Circuits | No | 17 | 17 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340018 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 18 Circuits | No | 18 | 18 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340019 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 19 Circuits | No | 19 | 19 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395340020 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 20 Circuits | No | 20 | 20 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395345002 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, Green Housing, 2 Circuits | No | 2 | 2 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395345003 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, Green Housing, 3 Circuits | No | 3 | 3 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395345004 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, Green Housing, 4 Circuits | No | 4 | 4 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395345005 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, Green Housing, 5 Circuits | No | 5 | 5 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395345006 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, Green Housing, 6 Circuits | No | 6 | 6 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395345007 | 5.08mm Pitch Eurostyle Horizontal Plug, with Retention Screws, Green Housing, 7 Circuits | No | 7 | 7 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |