産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395332002 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 2 Circuits | No | 2 | 2 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332003 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 3 Circuits | No | 3 | 3 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332004 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 4 Circuits | No | 4 | 4 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332005 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 5 Circuits | 5 | 5 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395332006 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 6 Circuits | 6 | 6 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395332007 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 7 Circuits | No | 7 | 7 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332008 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 8 Circuits | 8 | 8 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395332009 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 9 Circuits | No | 9 | 9 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332010 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 10 Circuits | 10 | 10 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395332011 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 11 Circuits | No | 11 | 11 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332012 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 12 Circuits | No | 12 | 12 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332013 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 13 Circuits | No | 13 | 13 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332014 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 14 Circuits | No | 14 | 14 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332015 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 15 Circuits | No | 15 | 15 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332016 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 16 Circuits | No | 16 | 16 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332017 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 17 Circuits | No | 17 | 17 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332018 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 18 Circuits | No | 18 | 18 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332019 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 19 Circuits | No | 19 | 19 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395332020 | 5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 20 Circuits | No | 20 | 20 | Black | Horizontal | Yes | 43.320/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395333002 | 5.08mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 2 Circuits | 2 | 2 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395333003 | 5.08mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 3 Circuits | No | 3 | 3 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395333004 | 5.08mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 4 Circuits | 4 | 4 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395333005 | 5.08mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 5 Circuits | 5 | 5 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395333006 | 5.08mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 6 Circuits | 6 | 6 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | ||
395333007 | 5.08mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 7 Circuits | No | 7 | 7 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |