産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
369240201 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 0.15m Length, 2 Circuits, Black | No | 0.15m | 2 | 2 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 53.153/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240203 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 0.30m Length, 2 Circuits, Black | No | 0.30m | 2 | 2 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 86.110/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240210 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 1.0m Length, 2 Circuits, Black | No | 1.0m | 2 | 2 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 239.914/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240301 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 0.15m Length, 3 Circuits, Black | No | 0.15m | 3 | 3 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 78.127/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240303 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 0.30m Length, 3 Circuits, Black | No | 0.30m | 3 | 3 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 127.560/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240310 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 1.0m Length, 3 Circuits, Black | No | 1.0m | 3 | 3 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 358.269/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240401 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 0.15m Length, 4 Circuits, Black | No | 0.15m | 4 | 4 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 103.424/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240403 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 0.30m Length, 4 Circuits, Black | No | 0.30m | 4 | 4 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 169.350/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |
369240410 | Mini-Fit Sr.-to-Mini-Fit Sr. Off-the-Shelf (OTS) Cable Assembly, 10.00mm Pitch, Single Row, 1.0m Length, 4 Circuits, Black | No | 1.0m | 4 | 4 | Black | Female-Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester | 476.950/g | 1 | No | Bag | 10.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1015 | 8 |