産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
367693061 | Pre-Crimped Lead Micro-Fit+ Male-to-Pigtail, 0.38µm Gold (Au) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Gold | Tin | 4.546/g | Bag | 0.380µm | 2.500µm | Yes | Crimp or Compression | UL 1061 | 16 |
367693062 | Pre-Crimped Lead Micro-Fit+ Male-to-Pigtail, 1.50µm Tin (Sn) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 4.546/g | Bag | 1.500µm | 1.500µm | Yes | Crimp or Compression | UL 1061 | 16 |
367693064 | Pre-Crimped Lead Micro-Fit+ Female-to-Pigtail, 1.50µm Tin (Sn) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | 4.547/g | Bag | 1.500µm | 1.500µm | Yes | Crimp or Compression | UL 1061 | 16 |
367693065 | Pre-Crimped Lead Micro-Fit+ Male-to-Pigtail, 0.38µm Gold (Au) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Gold | Tin | 1.806/g | Bag | 0.380µm | 2.500µm | Yes | Crimp or Compression | UL 11028 | 20 |
367693066 | Pre-Crimped Lead Micro-Fit+ Male-to-Pigtail, 1.50µm Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 1.806/g | Bag | 1.500µm | 1.500µm | Yes | Crimp or Compression | UL 11028 | 20 |
367693067 | Pre-Crimped Lead Micro-Fit+ Female-to-Pigtail, 0.38µm Gold (Au) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Gold | Tin | 1.802/g | Bag | 0.380µm | 1.500µm | Yes | Crimp or Compression | UL 11028 | 20 |
367693068 | Pre-Crimped Lead Micro-Fit+ Female-to-Pigtail, 1.50µm Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | 1.802/g | Bag | 1.500µm | 1.500µm | Yes | Crimp or Compression | UL 11028 | 20 |
367693070 | Pre-Crimped Lead Micro-Fit+ Male-to-Pigtail, 1.50µm Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.879/g | Bag | 1.500µm | 1.500µm | Yes | Crimp or Compression | UL 11028 | 24 |
367693071 | Pre-Crimped Lead Micro-Fit+ Female-to-Pigtail, 0.38µm Gold (Au) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Gold | Tin | 0.875/g | Bag | 0.380µm | 1.500µm | Yes | Crimp or Compression | UL 11028 | 24 |
367693072 | Pre-Crimped Lead Micro-Fit+ Female-to-Pigtail, 1.50µm Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | 0.875/g | Bag | 1.500µm | 1.500µm | Yes | Crimp or Compression | UL 11028 | 24 |