産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366430002 | 2.13mm Diameter MLX Plug Housing, 2 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 2 | Natural | 94V-2 | Plug | Yes | None | Yes | Nylon | 2.200/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366430003 | 2.13mm Diameter MLX Plug Housing, 3 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 3 | Natural | 94V-2 | Plug | Yes | None | Yes | Nylon | 2.870/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366430004 | 2.13mm Diameter MLX Plug Housing, 4 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 4 | Natural | 94V-2 | Plug | Yes | None | Yes | Nylon | 3.530/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366430005 | 2.13mm Diameter MLX Plug Housing, 6 Circuits, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 6 | Natural | 94V-2 | Plug | Yes | None | Yes | Nylon | 4.470/g | 2 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366430006 | 2.13mm Diameter MLX Plug Housing, 9 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 9 | Natural | 94V-2 | Plug | Yes | None | Yes | Nylon | 5.948/g | 3 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366430010 | 2.13mm Diameter MLX Plug Housing, 5 Circuits, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 5 | Natural | 94V-2 | Plug | Yes | None | Yes | Nylon | 4.300/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C |