産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
359650200 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type A, Natural | 2 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 1.813/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +120°C | |
359650204 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type A, Blue | No | 2 | Blue | 94V-0 | Plug | No | None | Yes | PBT | 1.806/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +120°C |
359650210 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type B, Natural | 2 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 2.087/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +120°C | |
359650214 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type B, Blue | No | 2 | Blue | 94V-0 | Plug | No | None | Yes | PBT | 2.135/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +120°C |
359650220 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type C, Natural | 2 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 1.790/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +120°C | |
359650290 | VersaBlade Terminal Position Assurance (TPA) Retainer, 8.00mm Pitch, 2 Circuits, Natural | 2 | Natural | 94V-0 | Yes | Nylon | 0.319/g | 1 | Bag | -40° to +120°C | |||||||||
359650292 | VersaBlade Terminal Position Assurance (TPA) Retainer, 8.00mm Pitch, 2 Circuits, Red | 2 | Red | 94V-0 | Yes | Nylon | 0.320/g | 1 | Bag | -40° to +120°C | |||||||||
359650293 | VersaBlade Terminal Position Assurance (TPA) Retainer, 8.00mm Pitch, 2 Circuits, Yellow | No | 2 | Yellow | 94V-0 | Yes | Nylon | 0.321/g | 1 | Bag | -40° to +120°C | ||||||||
359659200 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type A, Natural, Glow-Wire Capable | 2 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.732/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C | |
359659203 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type A, Yellow, Glow-Wire Capable | No | 2 | Yellow | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.732/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C |
359659210 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type B, Natural, Glow-Wire Capable | 2 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 2.060/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C | |
359659213 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type B, Yellow, Glow-Wire Capable | No | 2 | Yellow | 94V-0 | Plug | Yes | None | Yes | PET/PC | 2.687/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C |
359659220 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type C, Natural, Glow-Wire Capable | No | 2 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.800/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C |
359659223 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type C, Yellow, Glow-Wire Capable | No | 2 | Yellow | 94V-0 | Plug | Yes | None | Yes | PET/PC | 2.941/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C |
359659224 | VersaBlade Multi-Module Hybrid Plug Housing, 2 Circuits, Positive Lock, Type C, Blue, Glow-Wire Capable | No | 2 | Blue | 94V-0 | Plug | Yes | None | Yes | PET/PC | 2.941/g | 2 | Bag | No | 8.00mm | 8.00mm | Yes | No | -40° to +110°C |