産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
349610343 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits, Polarization A, Black, Tray | No | 34 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.700/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349610344 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits, Polarization B, Gray, Tray | No | 34 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.700/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349610345 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits, Polarization C, Dark Gray, Tray | No | 34 | 34 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.700/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349610386 | Mini50 Unsealed Right-Angle Header, UL 94 HB, 38 Circuits, Polarization A, Black, Tray | No | 38 | 38 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.300/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349610387 | Mini50 Unsealed Right-Angle Header, UL 94 HB, 38 Circuits, Polarization B, Gray, Tray | No | 38 | 38 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.300/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349610388 | Mini50 Unsealed Right-Angle Header, UL 94 HB, 38 Circuits, Polarization C, Dark Gray, Tray | No | 38 | 38 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.300/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349611346 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits / 32 Loaded, 30 x 0.50mm Blades, 2 x 1.20mm Blades, Polarization A, Black, Tray | No | No | 32 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.690/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611347 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits / 32 Loaded, 30 x 0.50mm Blades, 2 x 1.20mm Blades, Polarization B, Gray, Tray | No | No | 32 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.690/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611348 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits / 32 Loaded, 30 x 0.50mm Blades, 2 x 1.20mm Blades, Polarization C, Dark Gray, Tray | No | No | 32 | 34 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.690/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611349 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits / 18 Loaded, 16 x 0.50mm Blades, 2 x 1.20mm Blades, Polarization A, Black, Tray | No | No | 18 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.148/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611350 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits / 32 Loaded, 28 x 0.50mm Blades, 4 x 1.20mm Blades, Polarization A, Black, Tray | No | No | 32 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.882/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611351 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits / 32 Loaded, 28 x 0.50mm Blades, 4 x 1.20mm Blades, Polarization B, Gray, Tray | No | No | 32 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.882/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611387 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 31 Loaded, 31 x 0.50mm Blades, Polarization A, Black, Tray | No | No | 31 | 38 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.286/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611388 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 14 Loaded, 14 x 0.50mm Blades, Polarization B, Gray, Tray | No | No | 14 | 38 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 5.579/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611389 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 30 Loaded, 30 x 0.50mm Blades, Polarization A, Black, Tray | No | No | 30 | 38 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.162/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611390 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 30 Loaded, 30 x 0.50mm Blades, Polarization B, Gray, Tray | No | No | 30 | 38 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.163/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611391 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 30 Loaded, 30 x 0.50mm Blades, Polarization C, Dark Gray, Tray | No | No | 30 | 38 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.163/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611392 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 14 Loaded, 14 x 0.50mm Blades, Polarization A, Black, Tray | No | No | 14 | 38 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 5.570/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349611393 | Mini50 Unsealed Right-Angle Header, 3 Rows, 38 Circuits / 34 Loaded, 34 x 0.50mm Blades, Polarization C, Dark Gray, Tray | No | No | 34 | 38 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.417/g | 3 | Right Angle | Tray | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349617343 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits, Polarization A, Black, Tube | No | No | 34 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.700/g | 3 | Right Angle | Tube | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349617344 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits, Polarization B, Gray, Tube | No | No | 34 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.967/g | 3 | Right Angle | Tube | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349617345 | Mini50 Unsealed Right-Angle Hybrid Header, UL 94 HB, 34 Circuits, Polarization C, Dark Gray, Tube | No | No | 34 | 34 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.700/g | 3 | Right Angle | Tube | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349617386 | Mini50 Unsealed Right-Angle Header, UL 94 HB, 38 Circuits, Polarization A, Black, Tube | No | No | 38 | 38 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.300/g | 3 | Right Angle | Tube | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349617387 | Mini50 Unsealed Right-Angle Header, UL 94 HB, 38 Circuits, Polarization B, Gray, Tube | No | No | 38 | 38 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.586/g | 3 | Right Angle | Tube | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349617388 | Mini50 Unsealed Right-Angle Header, UL 94 HB, 38 Circuits, Polarization C, Dark Gray, Tube | No | No | 38 | 38 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.586/g | 3 | Right Angle | Tube | 2.75mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |