産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
346960100 | Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization A, Black, Tray | No | 10 | 10 | Black | 10 | No | No | No | None | Yes | High Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 10.300/g | 2 | Right Angle | Tray | 3.36mm | Yes | None | 1.57mm | 2.54mm, 5.25mm | 2.54mm, 5.25mm | Yes | Yes | Yes | No | -40° to +100°C | Through Hole | |
346960101 | Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization B, Gray, Tray | No | 10 | 10 | Gray | 10 | No | No | No | None | Yes | High Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 10.300/g | 2 | Right Angle | Tray | 3.36mm | Yes | None | 1.57mm | 2.54mm, 5.25mm | 2.54mm, 5.25mm | Yes | Yes | Yes | No | -40° to +100°C | Through Hole | |
346960102 | Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization C, Brown, Tray | No | 10 | 10 | Brown | 10 | No | No | No | None | Yes | High Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 10.500/g | 2 | Right Angle | Tray | 3.36mm | Yes | None | 1.57mm | 2.54mm, 5.25mm | 2.54mm, 5.25mm | Yes | Yes | Yes | No | -40° to +100°C | Through Hole | |
346969100 | Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization A, Black, Tube | No | No | 10 | 10 | Black | 10 | No | No | No | None | Yes | High Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 10.500/g | 2 | Right Angle | Tube | 3.36mm | Yes | None | 1.57mm | 2.54mm, 5.25mm | 2.54mm, 5.25mm | Yes | Yes | Yes | No | -40° to +100°C | Through Hole |
346969101 | Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization B, Gray, Tube | No | No | 10 | 10 | Gray | 10 | No | No | No | None | Yes | High Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 10.300/g | 2 | Right Angle | Tube | 3.36mm | Yes | None | 1.57mm | 2.54mm, 5.25mm | 2.54mm, 5.25mm | Yes | Yes | Yes | No | -40° to +100°C | Through Hole |
346969102 | Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization C, Brown, Tube | No | No | 10 | 10 | Brown | 10 | No | No | No | None | Yes | High Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 10.500/g | 2 | Right Angle | Tube | 3.36mm | Yes | None | 1.57mm | 2.54mm, 5.25mm | 2.54mm, 5.25mm | Yes | Yes | Yes | No | -40° to +100°C | Through Hole |