産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
334680001 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 22 AWG, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.220/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 22 | N/A |
334680002 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 22 AWG, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.220/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 22 | N/A |
334680003 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 20-18 AWG, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.220/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 18, 20 | N/A |
334680004 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 20-18 AWG, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.220/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 18, 20 | N/A |
334680021 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 0.35mm2 Wire, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.213/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.35 |
334680022 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 0.35mm2 Wire, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.213/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.35 |
334680023 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 0.50-0.75mm2 Wire, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.222/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.50-0.75 |
334680024 | 2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 0.50-0.75mm2 Wire, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Tin | Tin | 0.222/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.50-0.75 |