産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314043100 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key A, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314043110 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key A, with CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314043112 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key A, with CPA Lock, Terminal 2 Plugged | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314043200 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Gray, 3 Circuits, Key B, without CPA Lock | No | 3 | Gray | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314043500 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key B, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314043600 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key C, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C |
314043700 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key D, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
314043710 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminal, Black, 3 Circuits, Key D, with CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
314047100 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 6.865/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047101 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, All Terminals Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
314047102 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminals 1 and 3 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047103 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminals 1 and 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 6.915/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047106 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminal 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047107 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminals 1, 3, and 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047108 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminal 1 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047109 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminals 3, 5, and 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 6.865/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047110 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047111 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, All Terminals Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.248/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047112 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, Terminals 1 and 3 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047113 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, Terminals 1 and 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047116 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, Terminal 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.285/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047117 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, Terminals 1, 3, and 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047118 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, Terminal 1 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047119 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, with CPA Lock, Terminals 3, 5, and 6 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314047122 | 2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Black, 6 Circuits, Key A, without CPA Lock, Terminal 3 Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |