産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313862001 | 2.54mm Pitch, MX123 Header, 56 Circuits Shrouded Assembly, (56) 0.64mm Square Signal Pins, Harness Side Key Code G, Blue (Au Mate Side Finish) | No | No | 56 | 56 | Blue | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | Nylon Alloy | 17.698/g | 4 | Vertical | Carton | 6.50mm | No | None | 2.54mm | 2.54mm | Yes | No | Yes | No | -40° to +125°C | Through Hole |
313862002 | 2.54mm Pitch, MX123 Header, 56 Circuits Shrouded Assembly, Qty(56) 0.64mm Square Signal Pins, Harness Side Key Code H, Gray (Au Mate Side Finish) | No | No | 56 | 56 | Gray | No | No | No | Yes | Yes | Gold | Tin | 17.698/g | 4 | Vertical | Carton | 6.50mm | No | None | 2.54mm | 2.54mm | Yes | No | Yes | No | -40° to +125°C | Through Hole | ||
313862020 | 2.54mm Pitch, MX123 Header, 56 Circuits Shrouded Assembly, Qty(56) 0.64mm Square Signal Pins, Harness Side Key Code G, Blue (Ag Mate Side Finish) | No | No | 56 | 56 | Blue | No | No | No | Yes | Yes | Silver | Tin | 18.090/g | 4 | Vertical | Carton | 6.50mm | No | None | 2.54mm | 2.54mm | Yes | No | Yes | No | -40° to +125°C | Through Hole | ||
313862021 | 2.54mm Pitch, MX123 Header, 56 Circuits Shrouded Assembly, Qty(56) 0.64mm Square Signal Pins, Harness Side Key Code H, Gray (Ag Mate Side Finish) | No | No | 56 | 56 | Gray | No | No | No | Yes | Yes | Silver | Tin | 18.027/g | 4 | Vertical | Carton | 6.50mm | No | None | 2.54mm | 2.54mm | Yes | No | Yes | No | -40° to +125°C | Through Hole |