産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
310731010 | 2.54mm H-DAC 64, 6 Way Receptacle Assembly, Single Row, Polarization A | 6 | Black, White | Receptacle | No | None | Yes | Modified Polystyrene, Polyester | 1.600/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
310731011 | 2.54mm H-DAC 64, 6 Way Receptacle Assembly, Single Row, Polarization B | 6 | Gray, White | Receptacle | No | None | Yes | Modified Polystyrene, Polyester | 1.600/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
310731012 | 2.54mm H-DAC 64, 6 Way Receptacle Assembly, Single Row, Polarization C | 6 | Brown (Carmel), White | Receptacle | No | None | Yes | Modified Polystyrene, Polyester | 1.600/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
310731040 | 2.54mm H-DAC 64, 6 Way Male Housing Assembly, Single Row, Polarization A | 6 | Black | Plug | No | None | Yes | Modified Polystyrene, Polyester | 2.360/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
310731041 | 2.54mm H-DAC 64, 6 Way Male Housing Assembly, Single Row, Polarization B | No | 6 | Gray | Plug | No | None | Yes | Modified Polystyrene, Polyester | 2.360/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |
310731042 | 2.54mm H-DAC 64, 6 Way Male Housing Assembly, Single Row, Polarization C | No | 6 | Brown | Plug | No | None | Yes | Modified Polystyrene, Polyester | 2.360/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |
310731070 | 2.54mm H-DAC 64, 6 Way Male Housing Assembly, Single Row, Polarization A, Black, with Xmas Tree Attachment | 6 | Black | Plug | No | None | Yes | Modified Polystyrene, Polyester | 3.230/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
310731071 | 2.54mm H-DAC 64, 6 Way Male Housing Assembly, Single Row, Polarization B, Gray, with Xmas Tree Attachment | No | 6 | Gray | Plug | No | None | Yes | Modified Polystyrene, Polyester | 3.230/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |