産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309681060 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 6 Circuits, Polarization Option #1, Gray | 6 | Gray | Plug | No | None | Yes | Modified Polystyrene | 4.167/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681061 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 6 Circuits, Polarization Option #2, Black | 6 | Black | Plug | No | None | Yes | Modified Polystyrene | 4.167/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681080 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 8 Circuits, Polarization Option #1, Gray | 8 | Gray | Plug | No | None | Yes | Modified Polystyrene | 4.640/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681081 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 8 Circuits, Polarization Option #2, Black | 8 | Black | Plug | No | None | Yes | Modified Polystyrene | 4.600/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681100 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 10 Circuits, Polarization Option #1, Gray | 10 | Gray | Plug | No | None | Yes | Modified Polystyrene | 5.130/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681101 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 10 Circuits, Polarization Option #2, Black | 10 | Black | Plug | No | None | Yes | Modified Polystyrene | 5.130/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681127 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 12 Circuits, Polarization Option #1, Gray | 12 | Gray | Plug | No | None | Yes | Modified Polystyrene | 5.706/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681128 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 12 Circuits, Polarization Option #2, Black | 12 | Black | Plug | No | None | Yes | Modified Polystyrene | 5.706/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681167 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 16 Circuits, Polarization Option #1, Gray | 16 | Gray | Plug | No | None | Yes | Modified Polystyrene | 7.192/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681168 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 16 Circuits, Polarization Option #2, Black | 16 | Black | Plug | No | None | Yes | Modified Polystyrene | 7.192/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681207 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 20 Circuits, Polarization Option #1, Gray | 20 | Gray | Plug | No | None | Yes | Modified Polystyrene | 8.206/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681208 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Crimp Housing, Dual Row, 20 Circuits, Polarization Option #2, Black | 20 | Black | Plug | No | None | Yes | Modified Polystyrene | 8.206/g | 2 | Bag | No | 2.54mm | Yes | No | -40° to +100°C | ||
309681247 | 2.54mm Pitch, 0.64mm Width H-DAC 64 Hybrid Male High Density Automotive Crimp Housing, Dual Row, 24 Circuits, Polarization Option A, Gray | 24 | Gray | Plug | No | None | Yes | Modified Polystyrene | 16.432/g | 2 | Bag | No | 2.54mm | A | Yes | No | -40° to +100°C | |
309681248 | 2.54mm Pitch, 0.64mm Width H-DAC 64 Hybrid Male High Density Automotive Crimp Housing, Dual Row, 24 Circuits, Polarization Option B, Black | 24 | Black | Plug | No | None | Yes | Modified Polystyrene | 16.432/g | 2 | Bag | No | 2.54mm | B | Yes | No | -40° to +100°C |