産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
09930200 | KK 3.96mm Crimp Housing, Friction Ramp, 2 Circuits, Glow-Wire Capable | 2 | 2 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 0.500/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930300 | KK 3.96mm Crimp Housing, Friction Ramp, 3 Circuits, Glow-Wire Capable | 3 | 3 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 0.809/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930400 | KK 3.96mm Crimp Housing, Friction Ramp, 4 Circuits, Glow-Wire Capable | 4 | 4 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 1.058/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930500 | KK 3.96mm Crimp Housing, Friction Ramp, 5 Circuits, Glow-Wire Capable | 5 | 5 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 1.270/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930600 | KK 3.96mm Crimp Housing, Friction Ramp, 6 Circuits, Glow-Wire Capable | 6 | 6 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 1.556/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930700 | KK 3.96mm Crimp Housing, Friction Ramp, 7 Circuits, Glow-Wire Capable | 7 | 7 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 1.767/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930800 | KK 3.96mm Crimp Housing, Friction Ramp, 8 Circuits, Glow-Wire Capable | 8 | 8 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 2.016/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09930900 | KK 3.96mm Crimp Housing, Friction Ramp, 9 Circuits, Glow-Wire Capable | No | 9 | 9 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 2.900/g | 1 | Bag | No | 3.96mm | See Product Specification |
09931000 | KK 3.96mm Crimp Housing, Friction Ramp, 10 Circuits, Glow-Wire Capable | 10 | 10 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 2.520/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09931200 | KK 3.96mm Crimp Housing, Friction Ramp, 12 Circuits, Glow-Wire Capable | 12 | 12 | Black | 94V-2 | Receptacle | Yes | Yes | Nylon | 3.030/g | 1 | Bag | No | 3.96mm | See Product Specification | |
09931300 | KK 3.96mm Crimp Housing, Friction Ramp, 13 Circuits, Glow-Wire Capable | 13 | 13 | Black | Receptacle | Yes | Yes | Nylon | 3.282/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
09931500 | KK 3.96mm Crimp Housing, Friction Ramp, 15 Circuits, Glow-Wire Capable | 15 | 15 | Black | Receptacle | Yes | Yes | Nylon | 3.786/g | 1 | Bag | No | 3.96mm | See Product Specification |