産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3000817001 | MX150 Pass-Through Sealed Connector, Panel Mount, Dual Row, 12 Circuits, Keying Option A, UL 94 HB, Black Housing, Single Seal | No | 12 | Black | Plug | No | Yes | Yes | Nylon | 24.170/g | 2 | Tray | Yes | 3.50mm | A | Yes | No | -40° to +125°C |
3000817004 | MX150 Pass-Through Sealed Connector, Panel Mount, Dual Row, 12 Circuits, Keying Option D, UL 94 HB, Stone Gray Housing, Single Seal | No | 12 | Stone Gray | Plug | No | Yes | Yes | Nylon | 24.270/g | 2 | Tray | Yes | 3.50mm | D | Yes | No | -40° to +125°C |
3000817101 | MX150 Pass-Through Sealed Connector, Panel Mount, Dual Row, 12 Circuits, Keying Option A, UL 94 HB, Black Housing, Dual Seal | No | 12 | Black | Plug | No | Yes | Yes | Nylon | 24.870/g | 2 | Tray | Yes | 3.50mm | A | Yes | No | -40° to +125°C |
3000817104 | MX150 Pass-Through Sealed Connector, Panel Mount, Dual Row, 12 Circuits, Keying Option D, UL 94 HB, Stone Gray Housing, Dual Seal | No | 12 | Stone Gray | Plug | No | Yes | Yes | Nylon | 24.970/g | 2 | Tray | Yes | 3.50mm | D | Yes | No | -40° to +125°C |
3000817501 | MX150 Pass-Through Unsealed Receptacle, Dual Row, 6 Circuits, Stackable, Keying Option A, UL 94 HB, Black Housing | 6 | Black | Receptacle | No | Yes | Yes | Nylon | 4.955/g | 2 | Bag | No | 3.50mm | A | Yes | Yes | -40° to +125°C | |
3000817502 | MX150 Pass-Through Unsealed Receptacle, Dual Row, 6 Circuits, Stackable, Keying Option B, UL 94 HB, Black Housing | 6 | Black | Receptacle | No | Yes | Yes | Nylon | 4.955/g | 2 | Bag | No | 3.50mm | B | Yes | Yes | -40° to +125°C | |
3000817507 | MX150 Pass-Through Unsealed Receptacle, Dual Row, 6 Circuits, Stackable, Keying Option A, UL 94 HB, Stone Gray Housing | 6 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 4.995/g | 2 | Bag | No | 3.50mm | A | Yes | Yes | -40° to +125°C | |
3000817508 | MX150 Pass-Through Unsealed Receptacle, Dual Row, 6 Circuits, Stackable, Keying Option B, UL 94 HB, Stone Gray Housing | 6 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 4.995/g | 2 | Bag | No | 3.50mm | B | Yes | Yes | -40° to +125°C |