産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2261971112 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Mini-Fit Versa Color Female, Tin (Sn) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Brass | Tin | Tin | 2.832/g | Bag | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 18 |
2261971114 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Mini-Fit Versa Color Female, Tin (Sn) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Brass | Tin | Tin | 5.145/g | Bag | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 18 |
2261971115 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Mini-Fit Versa Color Female, Tin (Sn) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Female | Brass | Tin | Tin | 7.458/g | Bag | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 18 |
2261972112 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Brass | Tin | Tin | 2.650/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261972114 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Brass | Tin | Tin | 4.963/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261972115 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Brass | Tin | Tin | 7.276/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261972122 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Brass | Tin | Tin | 2.024/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 20 |
2261972124 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Brass | Tin | Tin | 3.751/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 20 |
2261972125 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Brass | Tin | Tin | 5.478/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 20 |
2261972222 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 2.658/g | Bag | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261972224 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 4.971/g | Bag | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261972225 | Pre-Crimped Lead Mini-Fit Versa Color Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 7.284/g | Bag | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261973112 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Mini-Fit Versa Color Male, Tin (Sn) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Male | Brass | Tin | Tin | 2.714/g | Bag | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 18 |
2261973114 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Mini-Fit Versa Color Male, Tin (Sn) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Male | Brass | Tin | Tin | 5.027/g | Bag | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 18 |
2261973115 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Mini-Fit Versa Color Male, Tin (Sn) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Male | Brass | Tin | Tin | 7.340/g | Bag | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 18 |
2261974112 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | Brass | Tin | Tin | 2.591/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261974114 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Brass | Tin | Tin | 4.904/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261974115 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | Brass | Tin | Tin | 7.217/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 18 |
2261974122 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | Brass | Tin | Tin | 1.965/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 20 |
2261974124 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Brass | Tin | Tin | 3.692/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 20 |
2261974125 | Pre-Crimped Lead Mini-Fit Versa Color Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | Brass | Tin | Tin | 5.419/g | Bag | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 20 |