産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2240941022 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 150.00mm Length, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 8.998/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941023 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 300.00mm Length, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 15.103/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941024 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 600.00mm Length, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 27.354/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941042 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 150.00mm Length, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 17.378/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941043 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 300.00mm Length, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 29.588/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941044 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 600.00mm Length, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 54.089/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941062 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 150.00mm Length, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 25.695/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941063 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 300.00mm Length, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 44.010/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941064 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 600.00mm Length, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 80.762/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941082 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 150.00mm Length, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 34.021/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941083 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 300.00mm Length, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 58.441/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |
2240941084 | Mini-Fit Versa-to-Mini-Fit Versa Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 600.00mm Length, 8 Circuits, Black | No | 600.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 107.444/g | 2 | No | Bag | 4.20mm | No | Crimp or Compression | UL 1015 | 16 |