産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2237940200 | Micro-Fit+ Plug Housing, Single Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 2 | Black | Plug | Yes | None | Yes | Nylon | 0.610/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940201 | Micro-Fit+ Plug Housing, Single Row, 2 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 2 | Black | Plug | Yes | None | Yes | Nylon | 0.430/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940300 | Micro-Fit+ Plug Housing, Single Row, 3 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 3 | Black | Plug | Yes | None | Yes | Nylon | 0.780/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940301 | Micro-Fit+ Plug Housing, Single Row, 3 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 3 | Black | Plug | Yes | None | Yes | Nylon | 0.600/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940400 | Micro-Fit+ Plug Housing, Single Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 4 | Black | Plug | Yes | None | Yes | Nylon | 0.950/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940401 | Micro-Fit+ Plug Housing, Single Row, 4 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 4 | Black | Plug | Yes | None | Yes | Nylon | 0.770/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940500 | Micro-Fit+ Plug Housing, Single Row, 5 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 5 | Black | Plug | Yes | None | Yes | Nylon | 1.120/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940501 | Micro-Fit+ Plug Housing, Single Row, 5 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 5 | Black | Plug | Yes | None | Yes | Nylon | 0.940/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940600 | Micro-Fit+ Plug Housing, Single Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 6 | Black | Plug | Yes | None | Yes | Nylon | 1.290/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940601 | Micro-Fit+ Plug Housing, Single Row, 6 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 6 | Black | Plug | Yes | None | Yes | Nylon | 1.110/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940700 | Micro-Fit+ Plug Housing, Single Row, 7 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 7 | Black | Plug | Yes | None | Yes | Nylon | 1.450/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940701 | Micro-Fit+ Plug Housing, Single Row, 7 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 7 | Black | Plug | Yes | None | Yes | Nylon | 1.280/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940800 | Micro-Fit+ Plug Housing, Single Row, 8 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 8 | Black | Plug | Yes | None | Yes | Nylon | 1.630/g | 1 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2237940801 | Micro-Fit+ Plug Housing, Single Row, 8 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 8 | Black | Plug | Yes | None | Yes | Nylon | 1.450/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |