産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2202050471 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1363.690/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202050671 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 6 Circuits, Low-Halogen, Black | No | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1659.380/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202050871 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 8 Circuits, Low-Halogen, Black | No | No | 8 | 8 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1976.750/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202051071 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 10 Circuits, Low-Halogen, Black | No | No | 10 | 10 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2273.210/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202051271 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 12 Circuits, Low-Halogen, Black | No | No | 12 | 12 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2569.660/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202051471 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 14 Circuits, Low-Halogen, Black | No | No | 14 | 14 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2871.600/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202051671 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 16 Circuits, Low-Halogen, Black | No | No | 16 | 16 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 3205.240/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202051871 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 18 Circuits, Low-Halogen, Black | No | No | 18 | 18 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 3509.300/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202052071 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 20 Circuits, Low-Halogen, Black | No | No | 20 | 20 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 3802.670/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202052271 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 22 Circuits, Low-Halogen, Black | No | No | 22 | 22 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 4106.710/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202052471 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 24 Circuits, Low-Halogen, Black | No | No | 24 | 24 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 4410.760/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
2202052671 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right Angle, Surface Mount, Matte Tin Plating, 26 Circuits, Low-Halogen, Black | No | No | 26 | 26 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 4714.800/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |