産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2190302212 | MicroBeam Low-Profile Connector, 12 Differential Pair, Surface Mount, 6.70mm Height, with Metal Cage and Cover | No | 24 | 24 | Black | 100 | 94V-0 | Receptacle | Yes | High Performance Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 2.720/g | 12 | 3 | Vertical | Embossed Tape on Reel | No | No | Yes | 3.80mm, 3.00mm | 3.80mm, 3.00mm | 0.762µm | 0.102µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2190302216 | MicroBeam Low-Profile Connector, 16 Differential Pair, Surface Mount, 6.70mm Height, with Metal Cage and Cover | No | 32 | 32 | Black | 100 | 94V-0 | Receptacle | Yes | High Performance Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 3.171/g | 16 | 4 | Vertical | Embossed Tape on Reel | No | No | Yes | 3.80mm, 3.00mm | 3.80mm, 3.00mm | 0.762µm | 0.102µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |