産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2185091040 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 50.00mm Length, 4 Circuits, Black | No | 50.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 0.910/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091041 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 100.00mm Length, 4 Circuits, Black | No | 100.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 1.368/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091042 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 150.00mm Length, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 1.826/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091043 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 300.00mm Length, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 3.200/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091044 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 600.00mm Length, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 5.948/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091060 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 50.00mm Length, 6 Circuits, Black | No | 50.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 1.372/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091061 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 100.00mm Length, 6 Circuits, Black | No | 100.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 2.059/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091062 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 150.00mm Length, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 2.746/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091063 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 300.00mm Length, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 4.807/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091064 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 600.00mm Length, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 8.929/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091080 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 50.00mm Length, 8 Circuits, Black | No | 50.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 1.835/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091081 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 100.00mm Length, 8 Circuits, Black | No | 100.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 2.751/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091082 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 150.00mm Length, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 3.667/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091083 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 300.00mm Length, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 6.415/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091084 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 600.00mm Length, 8 Circuits, Black | No | 600.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 11.911/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091100 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 50.00mm Length, 10 Circuits, Black | No | 50.00mm | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 2.298/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091101 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 100.00mm Length, 10 Circuits, Black | No | 100.00mm | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 3.443/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091102 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 150.00mm Length, 10 Circuits, Black | No | 150.00mm | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 4.588/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091103 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 300.00mm Length, 10 Circuits, Black | No | 300.00mm | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 8.023/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |
2185091104 | Milli-Grid-to-Milli-Grid Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Dual Row, 600.00mm Length, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Polyester | 14.893/g | 2 | Bag | 2.00mm | No | Crimp or Compression | UL 10002 | 24 |