産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2183961020 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, Tin (Sn) Plating, 2 Circuits, Natural | No | 50.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 0.460/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961021 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, Tin (Sn) Plating, 2 Circuits, Natural | No | 100.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 0.690/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961022 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Natural | No | 150.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 0.910/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961023 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Natural | No | 300.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.600/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961024 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Natural | No | 600.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 2.980/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961030 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, Tin (Sn) Plating, 3 Circuits, Natural | No | 50.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 0.660/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961031 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, Tin (Sn) Plating, 3 Circuits, Natural | No | 100.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.000/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961032 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Natural | No | 150.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.350/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961033 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Natural | No | 300.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 2.380/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961034 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Natural | No | 600.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 4.440/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961040 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, Tin (Sn) Plating, 4 Circuits, Natural | No | 50.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 0.880/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961041 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, Tin (Sn) Plating, 4 Circuits, Natural | No | 100.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.340/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961042 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Natural | No | 150.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.800/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961043 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Natural | No | 300.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 3.170/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961044 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Natural | No | 600.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 5.920/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961050 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, Tin (Sn) Plating, 5 Circuits, Natural | No | 50.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.100/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961051 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, Tin (Sn) Plating, 5 Circuits, Natural | No | 100.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.670/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961052 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Natural | No | 150.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 2.250/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961053 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Natural | No | 300.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 3.960/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961054 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Natural | No | 600.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 7.400/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961060 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, Tin (Sn) Plating, 6 Circuits, Natural | No | 50.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 1.320/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961061 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, Tin (Sn) Plating, 6 Circuits, Natural | No | 100.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 2.010/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961062 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Natural | No | 150.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 2.690/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961063 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Natural | No | 300.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 4.750/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |
2183961064 | Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Natural | No | 600.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 8.880/g | 1 | Bag | 1.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 10002 | 24 |