産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2177931101 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Black | No | 75.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.313/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177931102 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.485/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177931103 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Black | No | 225.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.657/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177931104 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.828/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177931105 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.172/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177931121 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Black | No | 75.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.484/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177931122 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.791/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177931123 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Black | No | 225.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.098/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177931124 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.404/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177931125 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 2.018/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177932101 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Red | No | 75.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.313/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177932102 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Red | No | 150.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.485/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177932103 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Red | No | 225.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.657/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177932104 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Red | No | 300.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.828/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177932105 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Red | No | 450.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.172/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
2177932121 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Red | No | 75.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.507/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177932122 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Red | No | 150.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.832/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177932123 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Red | No | 225.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.156/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177932124 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Red | No | 300.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.481/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
2177932125 | Pre-Crimped Lead Squba 1.8 Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Red | No | 450.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | PVC | 2.131/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |