産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2170821021 | Mini Cool Edge (MCIO) Connector, Vertical, 4x PCIe Gen5, 38 Circuits, 0.75µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 2.54µm Nickel Plated Shell, with Pick and Place Cap | No | 38 | 38 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 0.025µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount | |
2170822011 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822012 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822013 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822014 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822015 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822016 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822021 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.330/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822022 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822023 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.333/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822024 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822025 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.330/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822026 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 1.27µm Nickel Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822031 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822032 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822033 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822034 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822035 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822036 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822041 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822042 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822043 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822044 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822045 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
2170822046 | Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.960/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |