産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2169900001 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Mid-Mount, Center Height -0.52mm, Single Row, 16 Circuits, Gold (Au) Plating | 16 | 16 | Black | 10000 | Female | None | Yes | Copper Alloy | Gold | Nylon | Mid-Mount | 0.388/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Surface Mount | No | |
2169900002 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Mid-Mount, Center Height 0.78mm, Single Row, 16 Circuits, Gold (Au) Plating | 16 | 16 | Black | 10000 | Female | None | Yes | Copper Alloy | Gold | Nylon | Mid-Mount | 0.392/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Surface Mount | No | |
2169900003 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Mid-Mount, Center Height 0.58mm, Single Row, 16 Circuits, Gold (Au) Plating | 16 | 16 | Black | 10000 | Female | None | Yes | Copper Alloy | Gold | Nylon | Mid-Mount | 0.384/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Surface Mount | No |