産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2167000109 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 10 Circuits | No | No | 10 | 10 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 7.154/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
2167000209 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 20 Circuits | No | 20 | 20 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 10.512/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
2167000249 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 24 Circuits | No | 24 | 24 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 11.897/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
2167000309 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 30 Circuits | No | 30 | 30 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 13.930/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
2167000409 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 40 Circuits | No | 40 | 40 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 16.619/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
2167000509 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 50 Circuits | No | 50 | 50 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 19.983/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
2167000549 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 54 Circuits | No | 54 | 54 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 21.266/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
2167000609 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, ACB6+ Series, 0.60mm Mated Height, 1.90mm Mated Width, 60 Circuits | No | 60 | 60 | Black | 30 | No | 0.60mm | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 22.266/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |