産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2166101121 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 150.00mm Length | No | Woven Braid | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Thumb Release | No | Twinax |
2166101122 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 300.00mm Length | No | Woven Braid | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Thumb Release | No | Twinax |
2166101123 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 500.00mm Length | No | Woven Braid | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Thumb Release | No | Twinax |
2166101124 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 1000.00mm Length | No | Woven Braid | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Thumb Release | No | Twinax |
2166101125 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 150.00mm Length | No | Woven Braid | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101126 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 300.00mm Length | No | Woven Braid | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101127 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 500.00mm Length | No | Woven Braid | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101128 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 1000.00mm Length | No | Woven Braid | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101135 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, without Expando, 150.00mm Length | No | None | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101137 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, without Expando, 500.00mm Length | No | None | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101138 | Mini Cool Edge (MCIO) Straight-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, without Expando, 1000.00mm Length | No | None | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Straight-to-Straight | Pull Tab | No | Twinax |
2166101201 | Mini Cool Edge (MCIO) 16x Straight-to-(2) SlimSAS 8x Right-Angle Cable Assembly, Thumb Release, 124-to-(2) 74 Circuits, PCIe Gen 4, 30 AWG, without Expando, 140.00mm Length | No | None | 140.00mm | 124, 74 | 124, 74 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Thumb Release | No | Twinax |