産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2162520003 | QSFP-DD 2-by-1 Surface Mount Connector, 152 Circuits, 112 Gbps, 0.76µm Gold (Au) Plated, with Glue Tabs | No | 152 | 152 | Black | 100 | 94V-0 | Female | None | None | Copper Alloy | Gold | Gold, Tin | High Temperature Thermoplastic | 8.590/g | 2 | Right Angle | Tray | N/A | Yes | Yes | 0.80mm | 0.760µm | Yes | Yes | 2 | -40° to +85°C | Surface Mount |
2162521003 | QSFP-DD 2-by-1 Surface Mount Connector, 152 Circuits, 112 Gbps, 0.76µm Gold (Au) Plated, with Retention Pins | No | 152 | 152 | Black | 100 | 94V-0 | Female | None | None | Copper Alloy | Gold | Gold, Tin | High Temperature Thermoplastic | 8.590/g | 2 | Right Angle | Tray | N/A | Yes | Yes | 0.80mm | 0.760µm | Yes | Yes | 2 | -40° to +85°C | Surface Mount |