産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2157591002 | Micro-Fit+ Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.347/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591003 | Micro-Fit+ Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Glow-Wire Capable, Black | 3 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.455/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591004 | Micro-Fit+ Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Black | 4 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.563/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591005 | Micro-Fit+ Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Glow-Wire Capable, Black | 5 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.672/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591006 | Micro-Fit+ Receptacle Housing, Single Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Black | 6 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.780/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591007 | Micro-Fit+ Receptacle Housing, Single Row, 7 Circuits, UL 94V-0, Glow-Wire Capable, Black | 7 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.888/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591008 | Micro-Fit+ Receptacle Housing, Single Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Black | 8 | Black | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.997/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
2157591012 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 2 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.347/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591013 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 3 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.455/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591014 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 4 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.563/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591015 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 5 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.672/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591016 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 6 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.780/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591017 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 7 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 7 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.888/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591018 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 8 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.997/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591022 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 2 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.347/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591023 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 3 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.455/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591024 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 4 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.563/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591025 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 5 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.672/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591026 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 6 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.780/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591027 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 7 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 7 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.888/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591028 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 8 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.997/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591032 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Blue | No | 2 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.347/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591033 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Glow-Wire Capable, Blue | No | 3 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.455/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591034 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Blue | No | 4 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.563/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
2157591035 | Micro-Fit+ Versa Color Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Glow-Wire Capable, Blue | No | 5 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.672/g | 1 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |