産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2147192020 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 2 Circuits, Black | 2 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 10.590/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192030 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 3 Circuits, Black | No | 3 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 12.670/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192040 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 4 Circuits, Black | 4 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 14.750/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192050 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 5 Circuits, Black | No | 5 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 16.830/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192060 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 6 Circuits, Black | 6 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 18.910/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192070 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 7 Circuits, Black | No | 7 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 20.990/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192080 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 8 Circuits, Black | 8 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 23.070/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192090 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 9 Circuits, Black | No | 9 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 25.150/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192100 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 10 Circuits, Black | 10 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 27.230/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192110 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 11 Circuits, Black | No | 11 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 29.310/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192120 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 12 Circuits, Black | 12 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 31.390/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192130 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 13 Circuits, Black | No | 13 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 33.470/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192140 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 14 Circuits, Black | 14 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 35.550/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192150 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 15 Circuits, Black | No | 15 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 37.630/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192160 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 16 Circuits, Black | 16 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 39.710/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192170 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 17 Circuits, Black | No | 17 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 41.790/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192180 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 18 Circuits, Black | 18 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 43.870/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C | |
2147192190 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 19 Circuits, Black | No | 19 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 45.950/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |
2147192200 | Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 20 Circuits, Black | No | 20 | Black | Receptacle | No | None | Yes | Liquid Crystal Polymer | 48.030/mg | 1 | Bag | No | 0.80mm | 0.80mm | Yes | -40° to +105°C |