産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2132280810 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 8 Circuits, Natural | 8 | 8 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132280811 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132280830 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132280831 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132280870 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132280871 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281010 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281011 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281030 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281031 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281070 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281071 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281210 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 12 Circuits, Natural | 12 | 12 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132281211 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281230 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281231 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281270 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281271 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281410 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281411 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281430 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281431 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281470 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281471 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132281610 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 16 Circuits, Natural | No | 16 | 16 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |