産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2122092020 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 866.780/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C | |
2122092021 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 2 Circuits, Black | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 866.780/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C | |
2122092022 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 2 Circuits, Red | No | 2 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 866.780/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C |
2122092023 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 2 Circuits, Yellow | No | 2 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 866.780/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C |
2122092040 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1036.110/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C | |
2122092041 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 4 Circuits, Black | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1036.110/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C | |
2122092042 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 4 Circuits, Red | No | 4 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1036.110/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C |
2122092043 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 4 Circuits, Yellow | No | 4 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1036.110/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C |
2122092060 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1447.580/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C | |
2122092061 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 6 Circuits, Black | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1447.580/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C | |
2122092062 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 6 Circuits, Red | No | 6 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 1447.580/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C |
2122092063 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Dual Row, Positive Lock, Glow-Wire Capable, 6 Circuits, Yellow | No | 6 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Polyamide | 10447.580/mg | 2 | Bag | No | 3.30mm | 3.30mm | Yes | -40° to +105°C |