産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2121340002 | Pico-EZmate Plus PCB Header, 1.00mm Pitch, Single Row, Gold (Au) Plating, 2 Circuits | No | 2 | 2 | Black | No | No | None | Yes | Copper Alloy | Gold | Gold | Polyamide | 18.120/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | Yes | Yes | -40° to +105°C | Surface Mount | ||
2121340003 | Pico-EZmate Plus PCB Header, 1.00mm Pitch, Single Row, Gold (Au) Plating, 3 Circuits | No | No | 3 | 3 | Black | No | No | None | Yes | Copper Alloy | Gold | Gold | Polyamide | 22.810/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.100µm | Yes | Yes | -40° to +105°C | Surface Mount |
2121340004 | Pico-EZmate Plus PCB Header, 1.00mm Pitch, Single Row, Gold (Au) Plating, 4 Circuits | No | 4 | 4 | Black | No | No | None | Yes | Copper Alloy | Gold | Gold | Polyamide | 27.490/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.100µm | Yes | Yes | -40° to +105°C | Surface Mount | |
2121340005 | Pico-EZmate Plus PCB Header, 1.00mm Pitch, Single Row, Gold (Au) Plating, 5 Circuits | No | No | 5 | 5 | Black | No | No | None | Yes | Copper Alloy | Gold | Gold | Polyamide | 32.180/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.100µm | Yes | Yes | -40° to +105°C | Surface Mount |
2121340006 | Pico-EZmate Plus PCB Header, 1.00mm Pitch, Single Row, Gold (Au) Plating, 6 Circuits | No | 6 | 6 | Black | No | No | None | Yes | Copper Alloy | Gold | Gold | Polyamide | 36.870/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.100µm | Yes | Yes | -40° to +105°C | Surface Mount |