産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
211000011 | 2.54mm Pitch Premo-Flex FFC Jumper, 178.00mm Cable Length, 3 Circuits | No | 178.00mm | 3 | N/A | Tin | Bag | 2.54mm | N/A | FFC Connector | Flat Flex Cable | N/A | |
211000012 | 2.54mm Pitch Premo-Flex FFC Jumper, 114.00mm Cable Length, 24 Circuits | No | 114.00mm | 24 | N/A | Tin | Bag | 2.54mm | N/A | FFC Connector | Flat Flex Cable | N/A | |
211000013 | 2.54mm Pitch Premo-Flex FFC Jumper, 64.00mm Cable Length, 4 Circuits | No | 64.00mm | 4 | N/A | Tin | 0.538/g | Bag | 2.54mm | N/A | FFC Connector | Flat Flex Cable | N/A |
211000014 | 2.54mm Pitch Premo-Flex FFC Jumper, 152400.00mm Cable Length, 10 Circuits | No | 152400.00mm | 10 | N/A | Tin | 2967.626/g | Bag | 2.54mm | N/A | FFC Connector | Flat Flex Cable | N/A |
211000018 | 2.54mm Pitch Premo-Flex FFC Jumper, 90.00mm Cable Length, 5 Circuits | No | 90.00mm | 5 | N/A | Tin | 0.915/g | Bag | 2.54mm | N/A | FFC Connector | Flat Flex Cable | N/A |