産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2065661005 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 30 AWG, 0.5m Length | No | Woven Braid | 0.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 293.900/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2065661010 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 30 AWG, 1.0m Length | No | Woven Braid | 1.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 393.000/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2065661015 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 30 AWG, 1.5m Length | No | Woven Braid | 1.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 495.300/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2065663005 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 28 AWG, 0.5m Length | No | Woven Braid | 0.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 317.400/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2065663010 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 28 AWG, 1.0m Length | No | Woven Braid | 1.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 431.300/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2065663015 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 28 AWG, 1.5m Length | No | Woven Braid | 1.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 556.500/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2065663020 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 28 AWG, 2.0m Length | No | Woven Braid | 2.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 678.700/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2065663025 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 28 AWG, 2.5m Length | No | Woven Braid | 2.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 797.000/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2065663030 | QSFP-DD-to-4 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 26 AWG, 3.0m Length | No | Woven Braid | 3.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 878.600/g | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |